Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals151-5257: 4.4mm Thick Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals151-5257: 4.4mm Thick Seal Ring
151-5257: 4.4mm Thick Seal Ring

Cat® 4.4mm Thick Rubber Seal Ring Used In Heat Exchanger

Brand: Cat

Product Images
151-5257: 4.4mm Thick Seal Ring
151-5257: 4.4mm Thick Seal Ring
151-5257: 4.4mm Thick Seal Ring
151-5257: 4.4mm Thick Seal Ring
151-5257: 4.4mm Thick Seal Ring

Cat® 4.4mm Thick Rubber Seal Ring Used In Heat Exchanger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-5257

Units of Measure

USMetric
Diameter (in): 3.11
Diameter (mm): 79.2
Material: NBR/Titanium,Rubber
Thickness (in): 0.17
Thickness (mm): 4.4
Seal Type: Ring Gasket
View More
Compatible Models for part number 151-5257

GENERATOR SET

3516C 3516B 3508B 3512B

MARINE AUXILIARY

3512C 3512B 3508B C32 3516B

MARINE ENGINE

C18 3512C C15 C32 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B

PETROLEUM ENGINE

3508C 3516C 3516B 3512C

GAS ENGINE

G3412 G3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced