Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings151-8670: 1.78 x 53.7mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings151-8670: 1.78 x 53.7mm 75A FKM O-Ring
151-8670: 1.78 x 53.7mm 75A FKM O-Ring

O-Ring

Brand: Cat

Product Images
151-8670: 1.78 x 53.7mm 75A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-8670

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 53.7
Inside Diameter (in): 2.114
Material: FKM (75),FKM - Fluoroelastomer,FKM (Fluorocarbon),Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 034
View More
Compatible Models for part number 151-8670

GENERATOR

SR4B

GEN SET ENGINE

G3516B G3520B

GENERATOR SET

G3520B G3516 G3516B

POWER MODULE

PMG3516

TRANSMISSION-MILITARY

CX28

MARINE TRANSMISSION

C8.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced