Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Displays151-9385: Monitor Group-Operator
HomeElectrical & ElectronicsCab Displays & GaugesCab Displays151-9385: Monitor Group-Operator
151-9385: Monitor Group-Operator

Cat® Operator Monitor Group

Brand: Cat

fallback-image
151-9385: Monitor Group-Operator

Cat® Operator Monitor Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-9385

Units of Measure

USMetric
Length (mm): 147.0
Width (mm): 73.4
Height (mm): 220.0
Length (in): 5.8
Width (in): 2.9
Height (in): 8.7
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 151-9385

WHEELED EXCAVATOR

M325B W330B W345B II

EXCAVATOR

320B S 318B N 312B L 320B N 317B LN 320B L 322B L 345B II 345B L 325B LN 320B LU 345B II MH 325B L 318B 315B FM L 320B 320B LL 330B 312B 322B 315B L 317B L 315B 322B LN 325B 330B L 330B LN 320B FM LL 345B 311B 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced