Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers152-2763: 3.78 Liter Capacity Window Washer Reservoir
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers152-2763: 3.78 Liter Capacity Window Washer Reservoir
152-2763: 3.78 Liter Capacity Window Washer Reservoir

Cat® Window Washer Reservoir stores washer fluid for windshield cleaning, supports clear visibility by supplying fluid to the washer nozzles

Brand: Cat

Product Images
152-2763: 3.78 Liter Capacity Window Washer Reservoir
152-2763: 3.78 Liter Capacity Window Washer Reservoir

Cat® Window Washer Reservoir stores washer fluid for windshield cleaning, supports clear visibility by supplying fluid to the washer nozzles

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-2763

Units of Measure

USMetric
Material Description: MDPE
Overall Height (in): 6.0
Overall Width (in): 7.2
Capacity (gal): 1.0
Material: Polyethylene Plastic
Overall Width (mm): 184.0
Overall Length (in): 16.2
Capacity (L): 3.78
Overall Height (mm): 152.0
Overall Length (mm): 412.0
View More
Compatible Models for part number 152-2763

INTEGRATED TOOLCARRIER

IT38G II IT38H IT38G IT28G IT38F

WHEEL LOADER

928H 938G 928G 938F 928HZ 938H 924H 924G 930G 930H 938G II 924GZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced