Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals152-6609: BULK SEAL CM
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals152-6609: BULK SEAL CM
152-6609: BULK SEAL CM

Bulk Seal

Brand: Cat

Custom Length
Product Images
152-6609: BULK SEAL CM
152-6609: BULK SEAL CM
152-6609: BULK SEAL CM
152-6609: BULK SEAL CM
152-6609: BULK SEAL CM

Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-6609

Units of Measure

USMetric
Bulk Unit of Measure: CM
Material Description: Vinyl Sponge (closed cell) Plastic is used for thermal insulation, and may also provide cushioning. It has excellent resistance to oils, greases, and many chemicals. Sun exposure should be minimized.
Cross Section Width (in): 25.0
Cross Section Thickness (in): 2.5
Notes: Dimensions and Material Descriptions provided for reference only.
Adhesive: Yes
Cross Section Width (mm): 635.0
Material: Plastic - Vinyl Sponge,PVC Plastic
Cross Section Thickness (mm): 63.5
View More
Compatible Models for part number 152-6609

TRACK-TYPE TRACTOR

D8T D8R D8GC D6K XL D8 GC D8

GENERATOR SET

XQ20T4F

BACKHOE LOADER

436C 416C 438C 426C 428C

WHEEL DOZER

844 854 854K 844K

WHEEL LOADER

994K 980H 994H 990K 993K 992K 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced