Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines153-7499: 15.88mm Single Flare Nut Fitting Tube
HomeEngineLubrication SystemOil Lines153-7499: 15.88mm Single Flare Nut Fitting Tube
153-7499: 15.88mm Single Flare Nut Fitting Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
153-7499: 15.88mm Single Flare Nut Fitting Tube
153-7499: 15.88mm Single Flare Nut Fitting Tube
153-7499: 15.88mm Single Flare Nut Fitting Tube
153-7499: 15.88mm Single Flare Nut Fitting Tube
153-7499: 15.88mm Single Flare Nut Fitting Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-7499

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 16.0
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.63
Fitting Size (in): -10 Female 37° Flare
Thread: 7/8-14
View More
Compatible Models for part number 153-7499

PUMPER

SPF343C

GENERATOR SET

3516C

PETROLEUM ENGINE

3512C

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3516B

OFF HIGHWAY TRUCK

789D

WHEEL LOADER

994F 994D 994H

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6540C MD6380

MINING EXCAVATOR

5230B

INDUSTRIAL ENGINE

3512C 3516B 3516C

TRUCK

793C 789C 789D 785C

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced