Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings110-0096: 88.90mm Internal Diameter Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter Ring

Ring

Brand: Cat

Product Images
110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter Ring
110-0096: 88.90mm Internal Diameter Ring

Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 110-0096

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.25
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.9
Cross Section Width (mm): 6.4
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 88.9
Inside Diameter (in): 3.5
Cross Section Height (in): 0.15
View More
Compatible Models for part number 110-0096

PUMPER

SPF343C SPF743 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B

POWER MODULE

3516B 3516C XQ2280 XQC1200 XQC1600

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 793

ROTARY CUTTER

RC20

GEN SET-MILITARY

3608

HYDRAULIC SHOVEL

6060

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3608 3516B 3512C 3512B 3508B

MARINE ENGINE

3512C 3516 3512 3508 3616 3612 C280-16 C280-12 C175-16 3508B 3512B C280-6 C280-8 3516B 3516C

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

C175-20 G3512 C175-16 C175-16GENSET 3516 3508B 3512 3512C 3512B SR5 3516B GEN 3516C G3512H 3516B 3516C GEN SET

ENGINE

3516E 3512E 3512B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B C175-16 C280-12 3508C 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516 3516C 3516B C175-20 3612 3512C

WHEEL DOZER

854G

LANDFILL COMPACTOR

836K

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 994F 994D 994K 994H

GEN SET ENGINE

3608 3606 3508 C280-16 3616 3512 3516

ENGINE - MACHINE

C4.4 3516C

ENGINE - INDUSTRIAL

3512B 3561B 3516B

INDUSTRIAL ENGINE

C175-16 3516B 3516C 3512 3516 3512B 3512C 3508

TRUCK

785 789 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3612 G3616 G3512H G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced