Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters154-7108: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters154-7108: Cabin Air Filter
154-7108: Cabin Air Filter

Standard Efficiency Cabin Air Filter - Primary

Brand: Cat

Product Images
154-7108: Cabin Air Filter
154-7108: Cabin Air Filter
154-7108: Cabin Air Filter
154-7108: Cabin Air Filter
154-7108: Cabin Air Filter

Standard Efficiency Cabin Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-7108

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 135.0
Shape: Round
Type: Primary
Height (mm): 135.0
Depth (mm): 330.0
Depth (in): 12.992
Media Type: Standard
Width (in): 5.315
Height (in): 5.315
View More
Compatible Models for part number 154-7108

TRACK-TYPE TRACTOR

D9R D11R D10R

MOTOR GRADER

24H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced