Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines155-0545: 106.82mm Outer Diameter Air Inlet Elbow
HomeEngineExhaust SystemExhaust AirLines155-0545: 106.82mm Outer Diameter Air Inlet Elbow
155-0545: 106.82mm Outer Diameter Air Inlet Elbow

Cat® Air Inlet Elbow for turbocharger air lines directs external air into the turbocharger, providing the necessary airflow for efficient turbocharging

Brand: Cat

Product Images
155-0545: 106.82mm Outer Diameter Air Inlet Elbow
155-0545: 106.82mm Outer Diameter Air Inlet Elbow
155-0545: 106.82mm Outer Diameter Air Inlet Elbow
155-0545: 106.82mm Outer Diameter Air Inlet Elbow
155-0545: 106.82mm Outer Diameter Air Inlet Elbow

Cat® Air Inlet Elbow for turbocharger air lines directs external air into the turbocharger, providing the necessary airflow for efficient turbocharging

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-0545

Units of Measure

USMetric
Width (mm): 269.24
Height (mm): 139.7
Length (in): 10.6
Material: Alloy Aluminum
Length (mm): 269.24
Height (in): 5.5
View More
Compatible Models for part number 155-0545

TRACK-TYPE TRACTOR

D11R

GEN SET ENGINE

3516B

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516B GEN 3516B 3512B

POWER MODULE

PP3516 PM3516

MINING EXCAVATOR

5230B 5130B

INDUSTRIAL ENGINE

3516B

ENGINE

3512B

TRUCK

785 789 777 789C 789D 777C 777B 789B 785C 777D 785D 785B

TRACTOR

776D 784C

WHEEL DOZER

854G

WHEEL LOADER

994F 994D 994H 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced