Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Select Store
Select Store
Add Equipment
Sign in
Add Equipment
Cat® Plug Connector Kit (4 pin)
Brand: Cat
INTEGRATED TOOLCARRIER
IT14G IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
MACHINE CONTROL
CATSAFETY
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 302.5C 308E2 304E2 304CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 307.5 302CR 308E2 SR 303.5 303.5E 305.5E2 307D 307B 307E 308E2CR 306E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 307 310 303.5E2 304.5 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT223 SAT422DB SAT322T SAT325T SAT323T SAT223T SAT322TSC SAT325 SAT318 HH45 HH55 HH65 HH44 DE HH75 SAT323TSC
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 325-A 320D2 336D2 L 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM 350MHPU OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 318B N 325 LN 320D FM RR 336D2L OEM 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 323 MHPU 325D MH 313F LGC 316E L OEM 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 336 MHPU 320D LRR 326F L 336D L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 374MHPU 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336D2 LXE MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A N 318E L 229 336 GC 328D LCR 340F L LRE 325F LCR 3130EM 320-A 340D L 219 330F L 317B LN 329F L 335F LCR 312 GC 385C L MH 315F LCR 329D2 L M315 M318 M320 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 385C FS 345B 345C 345D 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 319 330 335 336 333 323 GX 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 349E MH FM568 313F 330GC 313B 313D 352F 317-A 320E LRR 336F L 323D SA 336D2 GC 322 L 330D2 L 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE MG630
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
WORK TOOL
GB120
MARINE POWERTRAIN
C12
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM ENGINE
3508C 3508B C9 3412E C175-16 3512 C15 C13 C18 C11 C32 2016 3516C 3516B C280-12 3512E 3512C 3512B
PETROLEUM TRANSMISSION
TH35-E81 TH31-E61 CX35-P800 CX31-P600-C18I CX31-P600
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 434 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
C15 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 901B 902B 903B 908M OEM 988F II 928HZ 906M 908M 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924F 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 908 907 906 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D30D D400E D400D 725 740 745 730 735 725C 730C2 D350E D250E D400E II 725C2 740 GC 730C 735B 735 OEM D250E II D25D D350E II 730C OEM 730 EJECTOR 740B
WHEELED EXCAVATOR
M318F OEM W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M320GC M315D2 MH3026 M315GC MH3040 M324D2 MH M320D2 416F M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M318D MH M323F M322D2 M322D M322C W345B II
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300C PF-300C CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
MX35 3512B 3516B
INDUSTRIAL ENGINE
C6.6 3126B C-12 C-15 C-10 C-16 C32 C27 C18 C280-16 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B 3196 C4.4 C-9 C11 C13 C15 3512 G3520 C7 C9 C32B 3412E C7.1 3456 3176C C175-16 3406E 3408E CG137-08
QUARRY TRUCK
777E 775D 773E 771D 771C 772G 770G
WHEEL SCRAPER
621G 623G 627G 631G 637E 637G 637D 651E 657G 657E 613C 615C 613C II
SPRAY AR
CAT WDS
GAS ENGINE
G3512H G3512E G3512B G3512J G3412 G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3606 G3408C G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
776D 776C 776B 784C
BLADE
BLADE DBS123 DBS126 GB124
PUMPER
SPF743 SPF343C
PETROLEUM POWERTRAIN
CX31
POWER MODULE
3516C TR43-C18L MPC300 PP3516 XQC1600 PMG3516 XQ2280 C32 TR43 PM3516 PM3512
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31 CX28
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
PUMP
WS305 XD WS273 XD WS255 SS
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6060 FS 6040 FS 6060 6050 OTHER 6018 FS 6090 FS 6015B 6050 FS 6030 FS
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 C4.4 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-08 C280-16 C280-12 C32B 3512B 3126B C12 MARINE 3208 3616 3612 3176B C32 MARINE C9 C7 C-12 3408B C7.1 C30 C32 MPC100 3412 3408 3508C 3508B C175-16 C280-6 C280-8
TRANSMISSION-MILITARY
CX28
HAMMER
H45E S
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B 235C
PETROLEUM PACKAGE
CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-300
ENGINE
C175-16 3512E 3512C G3516C G3516J G3516H 3516C 3516E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C C7.1 C32 MARINE G3408C G3408 C13B G3520 G3520J G3520H 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3516C 3516B 3612 3512E 3512C 3512B PR20B C175-16 C175-20 C32 C27 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PC406 PC408 PC412 PR-450C PM-465 PC310XD PC306 XD PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PC305 PC306 PC310 PM-102
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B DE1100 G3520 G3508 3508B 3508 3512 3516 3406C 3406B 3608 3606 3616 DE800S G3516C G3516B C280-16
TRANSMISSION
CX31 HT CAT TR35 CX35 CX31 TR16-C7.1
ROTARY/TRACK DRILLS
MD5075 MD5050 MD5050 T MD5150C MD6290 MD6240 MD6640 MD6420B MD6420C OTHER MD6420 MD5125 MD5075C
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D 563C 563D 543 2470C
POWERTRAIN
TR43E44-C13BL TR43M44-C13B C11 TR35E44-C9.3B
HIGHWALL MINER
HW300
GENERATOR
XQP550 SR4 SR5 SR4B SR4BHV XQ330
TRUCK ENGINE
3126 C13
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
CONTROL PANEL
EMCP4.4 U
MACHINE CONTROL & GUID
MINESTARGU
TRACK SKIDDER
527
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 545C 515 555D 535D 535C 525D 525C
RETROFIT AFTERTREATMNT
SCR
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
PGS1260 HD
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 650B 633E II 651B 651E 611 651 657E 657B 657G 615C 613B 613C 613G
HEX BASED SPL SOLUTION
6020B 330D2 330F 318D2 349D2 374F OEM 320D 320E 323E M322F 352F 320D2 330F OEM 313F
TRACK LOADER
939C 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K 963 973 939 933 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910H 910F 910K 910M 907H2 903C2 914K 914M 914G 918M 904H 906H 903D 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2 910G II
TELEHANDLER
TL1055C TL1055D TH330B TH460B TH103 TL943 TL1255 TH514D TH82 TH83 TH1255 TH560B TH340B TL642 TH0842 TH357D TH220B TH355B TH350B TH3510D TH360B TL1055 TH408D TH62 TH63 TH1055 TL943D TH580B TL642D TH0642 TH414C TL1255C TL1255D TH417C
SOIL STABILIZER
SS-250B
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
WAGON
613C II
ASPHALT SCREED
8-16B AS2252C AS4251C AS4252C AS2302C SE60 VT XW SE60 FM SE47 FM SE60 10-20B SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V 10-20WB AS3301C AS2251 AS3173 SE50 VT AS2302 AS2301 SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
UNDERCARRIAGE
OEMS
WHEEL SAW
SW360 SW345 SW380 SW480 SW460
QUICK COUPLER
QUICK COUPLER FUSION QUICK COUPLE
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3408E 3508B 3412E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 M325D L MH
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D5M D5N D5G D6R D6T D6M D6N D6K D6G D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F BG-225C AP555 BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E AP-300 BG-2455D BG-2455C AP-555E BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG-245C AP1000
MARINE AUXILIARY
C32 C32B 3508B 3516C 3516B 3512C 3512B 3608
PIPELAYER
561N 561M 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589
MINING EXCAVATOR
5130 5110B 5230
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CB-523B CB-525B CP12 GC CC-34 CB-224D CB-224E CC-24 CB-225E CB-225D CP-54B CS44B CP-56B CP-573E CP76B CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-334E XW CS79B CP-68B CS-583E CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
374D 330D L 329D L 323D LN 349D L 336E MHPU 329E 330 MHPU 325C 325D 323D 385C 420F2 352FMHPU 323F OEM 330F OEM OEM-LIFT 308E2 312C L 319D LN 345 MHPU 336F 336D 336E 330F 330D 330C 330D LN 323D L 374F 365C L 390F 315D L 330FMHPU 385C L 336D L 349E C7.1 345D 345C M315D M316D 336E HVG 324D LN 336D2 349D2 312D L 345C L 336E L 336FMHPU 316F 325D L 390D L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN DG500 3516 3512 D300GC XQ425 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H G3516K 3508B C4.4 D450GC C3.3 GEN S DE1250S C4.4XQ80 XQP310 C4.4DE55E2 D250GC G3512E G3512H G3512K C4.4 GEN S C13 XQ350 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET 3456 DE1500 DE400SGC C18 GEN SET DE1000S C7.1 3056 3054 XQP1100 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B C3.3DE33E3 C3.3DE33E0 3516C 3516B 3516E DG230-2 XQP115 DE1400 DE500 XQP150 G3306 C7.1DE150E XQ230 D400GC XQ20T4F C18 GEN SE C6.6 D1250 XQ125CM D550GC C7.1DE200E 3516B GEN C4.4XQ100 C2.2 D350GC 3306B C175-20GENSET C4.4DE88E0 C4.4DE88E3 3516C GEN SET XQP100 G3406 DE630 G3412 DG400 C32 GEN SET C18 C15 C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C175-16GENSET DG350 SR5 C27 DE350SGC C32 D800 C7.1 GEN S DE400GC C175-20 C175-16 G3412C DE1250 XQP200 3406C C1.1 C4.4DE65E3 C1.5 C4.4DE110E2
UNIT RIG MINING TRUCK
MT4400 AC
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MACHINE CNTRL & GDNC
CMD FOR CMD STATN COMMAND CPM KIT COMMAND CONSOLE
ROAD RECLAIMER
RM600 RM500 RM800 RR-250B RM400 RM500B RM-350B
WIDE BODY TRUCK
707
CHALLENGER
55 65 75 MT765 MT755 MT745 MT735 35 95E 45 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E MT845 MT835
ENGINE - MACHINE
C32 C27 C4.4
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B
QUICK COUPLER-MWL
QUICK COUPLER
Description:Cat plug connector kits provide a highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes: Kit includes compatible black 4 pin nylon plug connector assembly and green wedge lockApplication:Kits are used to service or replace plug connectors. Consult your owners manual or contact your local Cat dealer for more information.
Select Store
For pricing & availability
Cat® Plug Connector Kit (4 pin)
Brand: Cat