Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings155-9094: 201.93mm ID Boom Cylinder Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
155-9094: 201.93mm ID Boom Cylinder Ring
155-9094: 201.93mm ID Boom Cylinder Ring

Cat® Boom Cylinder Ring helps maintain alignment and secure positioning of internal components within the boom cylinder assembly

Brand: Cat

Product Images
155-9094: 201.93mm ID Boom Cylinder Ring
155-9094: 201.93mm ID Boom Cylinder Ring
155-9094: 201.93mm ID Boom Cylinder Ring
155-9094: 201.93mm ID Boom Cylinder Ring
155-9094: 201.93mm ID Boom Cylinder Ring

Cat® Boom Cylinder Ring helps maintain alignment and secure positioning of internal components within the boom cylinder assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 155-9094
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 155-9094

Units of Measure

USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 8.9
Cross Section Height (mm): 4.0
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 201.9
Inside Diameter (in): 7.95
Cross Section Height (in): 0.16
View More
Compatible Models for part number 155-9094

EXCAVATOR

390D 390D L 390F 390F L 395 374F 385C L 385B 374F L 385C 374D L

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

385C 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert