Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineValve TrainOther Valve ComponentsValve Seat155-9504: 6.5mm Thick Inlet Valve Seat Insert
HomeEngineValve TrainOther Valve ComponentsValve Seat155-9504: 6.5mm Thick Inlet Valve Seat Insert
155-9504: 6.5mm Thick Inlet Valve Seat Insert

Cat® 6.5mm Thick Inlet Valve Seat Insert used in Cylinder Head

Brand: Cat

Product Images
155-9504: 6.5mm Thick Inlet Valve Seat Insert
155-9504: 6.5mm Thick Inlet Valve Seat Insert
155-9504: 6.5mm Thick Inlet Valve Seat Insert
155-9504: 6.5mm Thick Inlet Valve Seat Insert
155-9504: 6.5mm Thick Inlet Valve Seat Insert

Cat® 6.5mm Thick Inlet Valve Seat Insert used in Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-9504

Units of Measure

USMetric
Inner Diameter (in): 1.41
Inner Diameter (mm): 35.8
Outer Diameter (in): 1.65
Outer Diameter (mm): 42.0
Thickness (in): 0.26
Thickness (mm): 6.5
Weight (kg): 0.01
Weight (lb): 0.03
Material: Alloy Steel
View More
Compatible Models for part number 155-9504

TRUCK ENGINE

3126E 3126B 3126

INTEGRATED TOOLCARRIER

IT62G II IT38G II

COMBINE HARVESTER

460

WHEEL HARVESTER

570B 580B

TRACK LOADER

953C 963C

MOTOR GRADER

120H 135H

WHEEL LOADER

938G II 950G II 962G II

TRACK-TYPE TRACTOR

D5N D6N

GEN SET ENGINE

3126B

MARINE ENGINE

3126B

COMBINE

465 460 470

WHEELED EXCAVATOR

M325C MH

PIPELAYER

561N

INDUSTRIAL ENGINE

3126B

LOGGER

322C

EXCAVATOR

325C L 322C FM 322C 325C FM 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced