Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals155-9524: 2.28mm Thickness Edge Bonded Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded Seal

Cat® Steel Rubber Edge Bonded Seal Gasket for Engine Front and Timing Gear Housing

Brand: Cat

Product Images
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded Seal
155-9524: 2.28mm Thickness Edge Bonded Seal

Cat® Steel Rubber Edge Bonded Seal Gasket for Engine Front and Timing Gear Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-9524

Units of Measure

USMetric
Material Thickness (mm): 2.28
Material Thickness (in): 0.09
Primary Sealing Material: HNBR
Seal Shape: Irregular
Material Description: HNBR rubber is capable of service temperatures of -40 to 115C and is resistant to fuel, oils, lubricants and offers good abrasion and cut resistance.
Material: Alloy Zinc,Carbon Steel,Fluoroelastomer (FKM) Rubber
Overall Width (mm): 402.0
Overall Length (mm): 597.0
View More
Compatible Models for part number 155-9524

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

GENERATOR

XQP500 SR4 SR4B

TRUCK ENGINE

C-18 C-15 C-16 C16 C15 C18

POWER MODULE

C18 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6018 6015 6015 FS

POWER PACK

C18

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D9T

ROTARY DRILL

MD6200

MARINE ENGINE

C18 MARINE C18 C15 3406E

PIPELAYER

587T 583T PL83 PL87 PL72

FRONT SHOVEL

385C

EXCAVATOR

MH3295 374F L 390D 390F 390D L 3101 385C FS 385C L 365C L MH 374D L 374F 385C 365C L 395 385C L MH 390F L 374 365C

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 390F 385C L

PETROLEUM PACKAGE

TH48-E80 CX35-C18I CX31-C15I CX35-P800 CX31-C18I C18

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DE500 D550GC DE630 C9 GEN SET C18 GENSET D600 GC 3508B DG350 D450GC XQ1140 D500GC DG400 C15 GEN SE DE605GC C15 GENSET DE500SGC DG500 DE715GC C18 I6 C18 C15 C15 I6 C18 MARINE GS DG450 DE660GC

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 651 623B 623G 623E 621B 657E 657B 621E 633D 657G 621G 627G 627E 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C-15 C15 C18

SOIL COMPACTOR

825 825H 825K 825C 825G II

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834G 834H 834K 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 988K XE 988G 988H 988K 980H 980G

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

3456 POWER SYS C15 GEN SE

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C18 3456 C-15 C-16 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 657G 657E 637K 637G

TRUCK

770G 772G 772G OEM 772 770 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced