Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components156-1141: 72.2mm Long Two Piece Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components156-1141: 72.2mm Long Two Piece Isolation Mount
156-1141: 72.2mm Long Two Piece Isolation Mount

Mount Assembly

Brand: Cat

Product Images
156-1141: 72.2mm Long Two Piece Isolation Mount
156-1141: 72.2mm Long Two Piece Isolation Mount

Mount Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 156-1141

Units of Measure

USMetric
Pilot Outside Diameter (mm): 61.7
Head Outside Diameter (mm): 120.0
Mount Height (in): 2.85
Inside Diameter (mm): 21.5
Head Outside Diameter (in): 4.72
Pad Height (mm): 25.0
Head Thickness (mm): 30.5
Head Thickness (in): 1.2
Pilot Outside Diameter (in): 2.43
Bonded Sleeve: No
Inside Diameter (in): 0.85
Pad Height (in): 0.98
Mount Height (mm): 72.5
Standard Bolt Size (mm): M20
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 156-1141

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP

PIPELAYER

PL61

VIBRATORY COMPACTOR

CP-64 CS-56 CP-44 CS-433E CS-663E CP-433E CS-683E CS-423E CS-54 CS-74 CB-54 CD-54 CB-434D CP-54 CP-563E CS-583E CP-563D CP-56 CP-573E CP-533D CS-531D CS-563D CS-563E CS-573D CP-533E CS-573E CS-583D CS-533D CS-533E CS-44 CP-74 CS-64 CB-564D CB-64 CB-534D

COMPACT WHEEL LOADER

902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced