Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals156-5342: 10mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals156-5342: 10mm Thick Steel Shim
156-5342: 10mm Thick Steel Shim

Shim

Brand: Cat

Product Images
156-5342: 10mm Thick Steel Shim
156-5342: 10mm Thick Steel Shim
156-5342: 10mm Thick Steel Shim
156-5342: 10mm Thick Steel Shim
156-5342: 10mm Thick Steel Shim

Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 156-5342

Units of Measure

USMetric
Width (mm): 135.0
Width (in): 5.314
Thickness (mm): 10.0
Thickness (in): 0.4
Material: Steel,Structural Steel
Length (mm): 60.0
Length (in): 2.362
Hole Size (mm): 22
Hole Size (in): 0.867
View More
Compatible Models for part number 156-5342

TRACK-TYPE TRACTOR

D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6H D6R III D6R XL D6T XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced