Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Nuts157-2284: LOCKNUT
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Nuts
157-2284: LOCKNUT
157-2284: LOCKNUT

Brand: Cat

fallback-image
157-2284: LOCKNUT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel,Alloy Zinc,Other Mixed: Metal-Nonmetal
Thickness (in): 0.391
Thread Size (dia x pitch) (mm): 5/8x18
Thread Size (in): 0.025
Coating: Zinc
Class or Grade: SAE J995 Grade 8
Drive (mm): 23.62
Thread Size (mm): 0.625
Drive (in): 0.93
Thickness (mm): 9.93
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel,Alloy Zinc,Other Mixed: Metal-Nonmetal
View More
Compatible Models
Compatible Models
Multi Terrain Loader
267277B257287267B277257B247287B247B
Integrated Toolcarrier
IT14G2IT24FIT12BIT14GIT28GIT28F
Backhoe Loader
438C426C436C416C428C
Material Handler
M325D L MH
Wheel Dozer
844854854G854K844H844K
Off Highway Truck
793D789D773793F785D
Landfill Compactor
826G
Motor Grader
24H16M
Compact Wheel Loader
914G
Wheel Loader
928G924GZ950G II950G962G938G II924F924G962G II980G938G
Track-Type Tractor
D7RD6R IIID9D8D8TD8RD10T2D10D11D9TD9RD8R IID9 GCD6R IID10ND8GCD10RD10TD11ND11RD11TD7R IID6T
Industrial Tractor
HA771HA871TK381TK371
Track Feller Buncher
TK7321190TTK722TK721TK752TK7511190511TK7415225215325411290T1390551552TK711
Skid Steer Loader
226B252B216B268B216242B228226246B236232232B248246242262248B236B252262B
Wheeled Excavator
M325C MHW330BW345B IIM325B
Off-Highway Truck
D10R
Truck
793F CMD775F797793F OEM775E775D793D793B793C793F789C789D777C789B777D777F793F XQ773E772773D797F770773F769D769C785C785D797B773B785B
Quarry Truck
771D771C777E775D775B773E
Quick Coupler-Mwl
QUICK COUPLER
Tractor
776D776C784C784B
Excavator
322B L345B II345B L324D FM LL330-A L325D FM LL325B L324D FMM325D MH320D L325C FM330B L345B325D FM320D325D MH345B II MH320D FM330C FMM325D L MH
View More
Multi Terrain Loader
267277B257287267B277257B247287B247B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert