Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins159-0960: Swing Frame Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins159-0960: Swing Frame Pin
159-0960: Swing Frame Pin

Cat® Swing Frame Pin enables smooth and controlled swinging motion by serving as a hinge or pivot point

Brand: Cat

Product Images
159-0960: Swing Frame Pin
159-0960: Swing Frame Pin
159-0960: Swing Frame Pin
159-0960: Swing Frame Pin
159-0960: Swing Frame Pin

Cat® Swing Frame Pin enables smooth and controlled swinging motion by serving as a hinge or pivot point

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-0960

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Steel
Approx. Weight (kg): 2.82
Internal Groove: Greased through pin
Approx. Weight (lb): 6.23
Overall Height (in): 4.76
Pin Type: Flag Pin
Overall Height (mm): 121.0
Plating: Unplated
Overall Length (in): 4.72
Pin Diameter (mm): 65.0
Pin Diameter (in): 2.56
Overall Length (mm): 120.0
Overall Width (in): 3.15
Length (mm): 115.0
Length (in): 4.53
Overall Width (mm): 80.0
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 159-0960

BACKHOE LOADER

424D 420D 442D 430D 432D 428D 416D 438D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced