Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings102-4560: 78.125mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings102-4560: 78.125mm Outside Diameter Sleeve Bearing
102-4560: 78.125mm Outside Diameter Sleeve Bearing

Cat® 78.125mm Outside Diameter 43mm Long Sleeve Bearing for Loader Frame and Sliding frame

Brand: Cat

Product Images
102-4560: 78.125mm Outside Diameter Sleeve Bearing
102-4560: 78.125mm Outside Diameter Sleeve Bearing
102-4560: 78.125mm Outside Diameter Sleeve Bearing
102-4560: 78.125mm Outside Diameter Sleeve Bearing
102-4560: 78.125mm Outside Diameter Sleeve Bearing

Cat® 78.125mm Outside Diameter 43mm Long Sleeve Bearing for Loader Frame and Sliding frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-4560

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 65.0
Inside Diameter (in): 2.57
Outside Diameter (mm): 78.0
Outside Diameter (in): 3.08
Overall Length (mm): 43.0
Overall Length (in): 1.69
Approximate Outside Diameter (mm): 78.0
Cross Holes: No
Approximate Overall Length (mm): 43.0
External Groove: No
Approximate Inside Diameter (mm): 65.0
View More
Compatible Models for part number 102-4560

BACKHOE LOADER

424D 436C 420D 442D 430D 432D 416C 426B 428D 438C 416D 426C 436B 438D 428B 416B 428C 438B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced