Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve

Cat® Valve-Ball

Brand: Cat

Product Images
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve
159-4724: 1-5/16-12" Copper Alloy O-Ring Ball Valve

Cat® Valve-Ball

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4724

Units of Measure

USMetric
Material: Brass,Carbon Steel,Alloy Copper
Length (mm): 109.0
Length (in): 4.28
Thread Size (in): 1-5/16-12 (2X)
View More
Compatible Models for part number 159-4724

PUMPER

SPF743

GENERATOR

SR5

GENERATOR SET

G3520 C32 G3516 G3512 3516B GEN G3516H G3520C 3516C 3516 G3512H G3520E 3516B G3516K 3516C GEN SET 3512 G3512K G3520H G3520K 3516E 3512C 3512B

POWER MODULE

XQ2280

ENGINE

C175-20 G3520 G3520H C27 INDUSTRIAL G3516H

OFF HIGHWAY TRUCK

789G 793D 789D 794 AC 793F 798 AC 789 785 793 798 796 AC

COLD PLANER

PM620 PM622 PM820 PM825 PM822

ROTARY CUTTER

RC20

WHEEL LOADER

994K 995 992

GEN SET ENGINE

G3520

ENGINE - MACHINE

C27

TRACK FELLER BUNCHER

1090 532 TK732 1190T 2390 2391 TK722 TK721 1290T 1190 511 TK711 2491 2290 522 521

TRUCK

785 793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 785G 793D 797F 793C 793F 795F AC 794 AC 789D 797B

GAS ENGINE

G3512H G3520

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced