Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End
Brand: Cat
Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
O-Rings are used in static sealing and some dynamic applications.
Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT38H IT38G IT38F IT62G IT62H IT24F IT28G IT28F IT62G II IT38G II
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
307.5 308.5 304 308 309 310
TRACK FELLER BUNCHER
2290 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552
HARVESTER HEAD
SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT323 SAT325 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC HH44 DE SAT323TSC SAT318T
EXCAVATOR
345B II 349D L M315F 324D 324E 320D3 GC M317F 320D2 320D3 336D2 L 323F 374F L M318F 322C 385C FS 324E LN 345C 345D 548 349F L 385C L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR 330C FM 326F 320 GX 538 349D 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 329D LN 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 385C 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 312F GC 390D 390F 336E LNH 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 330C L 336D2 568 FM 320D FM 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 330C LN 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 316F L 312E FM538 312F 336D 336E 336F 326D L FM548 335F 336F XE 349E L 330D2 325C L 3101 352F XE VG 330D FM 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 365C L MH 326F L 336D L 312D2 L FM558 FM568 324D L 313F 330GC 320E RR 312D2 352F 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330C 330D 390F L M325D L MH 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L MH3040 390D L 340MHPU 325C FM 340F L UHD 326 GC 326D2 320F L 313D2 326GC 330F LN 330D L 350 OEM 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 330D LN 568 FM LL 318F 345D L VG 340D L 330F L MH3022 MH3024 329F L 336D2 XE 335F LCR 312 GX 312 GC 385C L MH 316E L 315F LCR M320GC 329D2 L 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB2.7 CB2.5
MULTI TERRAIN LOADER
257D3
COMPACT TRACK LOADER
285XE 279D3 299D3 275 285 253 255 265 249D3 275XE 289D3 239D3 299D3 XE 259D3
ROTARY MIXER
RM800 RM500B
WORK TOOL
RC20 RC30
COMBINE HARVESTER
460
SOIL COMPACTOR
825 815 815K 815F CS5 825H 825K 815F II
PETROLEUM TRANSMISSION
TH55-E70 CX35-P800 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH55FT-E90 TH31-E61 CX38-P892 CX38-P800 CX31-P600
PETROLEUM ENGINE
C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 3126B 2016 C32 3516C C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 430F 427F2 416F2 426 434F 432F 440 450 416F 434F2 432F2 430F2 428F2 422F 444F 415F2 420F 444F2 426 F2 422F2 428F
PETROLEUM GEN SET
C27 C32
WHEEL LOADER
982XE 960F 988 XE 966 XE 962H 962G 962L 986K 962K 962M 980XE 988G 988H 988K 966D 966F 966E 966H 966L 966K 966M 950GC 814K 924F 924K 926M 962 928G 966 972 966 GC 988F II 907K 972 XE 986 980 982 950G II 906K 906M 988 995 994 990 993 992 980G II 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 990K 990H 950 GC 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 966G II 972H 972K 972M 972L 988GC 950G 950F 950H 950K 950M 950L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966XE 980GC 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
584 574 584HD
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D400E II 725C2 D400E 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 D350E D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F M317D2 W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M322D2 MH M320GC M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M320D2
ENGINE - INDUSTRIAL
CG170-16 G3512 3406B
PNEUMATIC COMPACTOR
CW-16 CW-14
INDUSTRIAL ENGINE
C6.6 3126 3126B 3116 3516 3508 G3520 C7 C9 G3520H C32B C32 C27 C18 C7.1 C9.3 C175-16 3516B 3516C 3406C 3512E C9.3B CG137-08 C-9 C11 C13 C15
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621E 621F 623F 623E 627G 627F 627E 657G 657E 657B 637K 613C 637E 637G 637D 657
SPRAY AR
CAT WDS
TRACTOR
784C 784B 776D 776C
GAS ENGINE
G3512H G3512E G3512B G3512J G3612 G3608 G3606 G3412 G3516J G3516B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508
PUMPER
SPP101 SPF743 SPF343C
POWER MODULE
XQC1200 XQC1600 OEM POWER XQG400 TR43-C18L C32
FELLING HEAD
SAT630 SAT420
TRANSMISSION-ONHIGHWAY
CX35 CX31
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 120H 120G 24 16 14 18 120M 120K 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2
PUMP
WS223 WS305 XD WS255 WS223 XD WS223 SS WS255 XD WS255 SS WS273 XD
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
C4.4 3126 3116 C32 MARINE C9 C7 C18 MARINE C18 C140 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C7.1 C32 C9.3 C175-16 C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 3508 TH55 CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31-P600- C18 CX31-C18I TH35-C13T TH31-E61 CX35-C18I CX31-P600
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM400 RM800 RM500B RM-300
ENGINE
C175-16 C32 MARINE C175-20 3512E 3512B G3516J G3516H 3516E G3612 G3616 3126 C32 INDUSTRIAL C15 C18 C9 INDUSTRIAL 3508PETROL C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C7.1 C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3516C 3512E C175-16 C175-20 C32 C27 C32B
WATER DELIVERY SYSTEM
CAT WDS
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-201 PM-102 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3608 3606 C13GENSET 3616 3126B DE800S DE1100 POWER SYS G3520 G3516C C15 GEN SE C280-16
TRANSMISSION
TA22 CX31 HT CX31-P300 CX31 CX38-P892 TR53
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5125 MD5075C
SKID STEER LOADER
272D3 242D3 270XE 246D3 272D3 XE 250 260 270 236D3 265 262D3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
TK370 573C 573D TK380 553C 2570C 2570D 563C 563D 543 533 2470C 573 2670C 2670D
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
TRACK-TYPE LOADER
973
GENERATOR
SR4B SR500 XQP550 SR4 SR5 LC51XX
TRUCK ENGINE
3126B 3126E 3116 3126 C7 C9 C-9 C11 C13 C15
BRUSH CUTTER
BRX418
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 535D 535C 535B 545D 545C 528B 525D 525C 525B 555D 530B
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB7
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
UNDERGROUND ARTICULATED TRUCK
AD22
RENEWABLE ENERGY
BDP1000 MTRMCGCTL
TOWED SCRAPER
TS185 TS225
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651E 631K 615C II 631D 631E 631G 621K OEM 613C II 651 657E 633D 657G 637G 637D 637E 637K
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
973C 973D 973K 953C 953K BS3GII 963 973 953 963B 963C 963K
WHEEL DOZER
854G 854K 834G 834H 834K 814B 814K 814F 844H 844K 834 844 854 824H 824G 824K 814F II 814 824
LANDFILL COMPACTOR
836 826 816F II 816 826C 826H 826K 816K 836H 836G 836K 816F
MULCHING HEAD
HM518
AG TRANSMISSION
TA22-M4WD
COMPACT WHEEL LOADER
906H2 908M 908H2 906M 907M 910K 907H2 914K
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.6 CC2.7
LOGGER
322C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
ON HIGHWAY TRUCK
CT660
LOAD HAUL DUMP
R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH
ROTARY CUTTER
RC7 RC10 RC15 RC20 RC50
TRACK-TYPE TRACTOR
D10 D11 D8 GC D5R LGP D6R II D4H D5R2 D5M D5N D5H D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D8 XE D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D8N D9T D9R D9L D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D9 GC 30/30 D7R SERIES D6K2 LGP D6N OEM D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D10T2 D6R STD D8R II D6T XL PAT DEUCE D5K2 XL D7R II
ASPHALT PAVER
AP1055 BG-260D AP500F AP-755 BG1000E BG-2455D AP-1000E AP-1000D AP-1000F AP500 AP555F BG1055E AP-1055F AP-1055D AP-1055E AP555 AP1000
MARINE AUXILIARY
3512B C32 C32B
PIPELAYER
587T 587R 578 561N 561M PL83 PL87 PL72 583T 583R 572R II 572R 589
MINING EXCAVATOR
5230B 5130 5110B 5130B
VIBRATORY COMPACTOR
CB7 CD-44B CB-536D CC4.0 CB-64 CB-54 CB-44B CB46B CB-54B CB4.0 CB4.4 CD-54B
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325C 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330F 330D 330C
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C7 C32
GENERATOR SET
DE1400 DE500 G3520 G3516 G3512 G3508 D1500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3512 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC D550GC 3516C GEN G3516B D1000 D600 GC G3516H G3516K 3508B C9 C4.4 D450GC DE1250S D350GC XQP300 C18 I6 DE450SGC D250GC G3512E G3512H G3512K C13 XQ375 DE630 C18 GENSET C13 XQ350 DG400 DE450GC C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS CG137-08 DG450 C9.3 DE1500 C18 GEN SET DE1000S C9 GEN SET C7.1 C175-16GENSET DG350 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 DE1250 G3520C G3520E G3520H G3520K 3512B DE500GC C32B 3406C 3516E
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
MULCHER
HM4815
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
WIDE BODY TRUCK
707
ENGINE - MACHINE
3516C C9 3116 3114 C27 C4.4 C-9
CHALLENGER
MT765 MT755 MT745 MT735 MTC735 MTC745 MTC755 MTC765 65C 65D
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC
COMPACTOR
CB8 CB7 CB10
O-Ring Seal Kit: 13 Sizes, 65 Seals, FKM, 90 Duro
O-Ring Seal Kit: SAE STOR Seals, 13 Sizes, 195 Seals, FKM, 90 Duro