Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsHeavy Frame & Body FabricationsOther Heavy Fabrications159-8127: Blade Tip Cylinder Bracket
HomeStructures & Other Systems ComponentsHeavy Frame & Body FabricationsOther Heavy Fabrications159-8127: Blade Tip Cylinder Bracket
159-8127: Blade Tip Cylinder Bracket

Cat® Blade Tip Cylinder Bracket, Brace Bore Diameter: 77.45 mm

Brand: Cat

Product Images
159-8127: Blade Tip Cylinder Bracket
159-8127: Blade Tip Cylinder Bracket
159-8127: Blade Tip Cylinder Bracket
159-8127: Blade Tip Cylinder Bracket
159-8127: Blade Tip Cylinder Bracket

Cat® Blade Tip Cylinder Bracket, Brace Bore Diameter: 77.45 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-8127

Units of Measure

USMetric
Material: Cast Iron
Height (mm): 310.0
Hole Size (mm): 32 (2X); 40 (2X)
Height (in): 12.2
Hole Size (in): 1.3 (2X); 1.6 (2X)
Thread Size (in): 3/8-16 (2X); 1/2-13 (6X)
View More
Compatible Models for part number 159-8127

MOTOR GRADER

12H NA 140H NA 12H 120H ES 120H 143H 135H 160H NA 160K 140K 160H 163H NA 140H 160H ES 163H 135H NA 120H NA 12H ES 140H ES

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced