Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw

Countersunk Flat Head Screw

Brand: Cat

Product Images
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw
159-8839: M16-2 x 60mm Countersunk Flat Head Internal Hex Screw

Countersunk Flat Head Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-8839

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 2.362
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Bolt Length (mm): 60.0
Thread Size (dia x pitch) (mm): M16x2
Grip Length (in): 0.551
Grip Length (mm): 14.0
View More
Compatible Models for part number 159-8839

MINI HYD EXCAVATOR

304 303.5 305 303 303.5C 302.7CR 302.4D 302.5 303.5E 303.5D 302.2D 303E CR 303C CR 303.5E2 CR 302.7D 302.5C 304E2 CR 304E 304D CR

MOBILE HYD POWER UNIT

385C

BACKHOE

BH150 BH30W BH160 BH30 BH27

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced