Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow

Cat® 3/4'' Male X 1 1/16'' Female Thread 90 Degree Fluid Carrying Elbow

Brand: Cat

Product Images
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow
160-4876: 3/4'' X 1 1/16'' Thread 90 Degree Elbow

Cat® 3/4'' Male X 1 1/16'' Female Thread 90 Degree Fluid Carrying Elbow

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 160-4876
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12), 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 3K-0360 (3/4-16)
Material: Carbon Steel
View More
Compatible Models for part number 160-4876

GENERATOR SET

C18

WHEEL TRACTOR

631K 637K

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

TRACK LOADER

973

LOAD HAUL DUMP

R1700 R2900

TRACK-TYPE TRACTOR

D10R

GEN SET ENGINE

POWER SYS G3516C

WHEEL SCRAPER

637K

TRUCK

797F 773B

QUARRY TRUCK

775B

TRACTOR

772B

EXCAVATOR

352F 349 349F LXE 352 352F XE VG

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced