Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsRatchets & Repair Kits160-6389: 3/4" Square Drive Ratchet Head
Home
Workshop SuppliesToolsRatchets & SocketsRatchets & Repair Kits
160-6389: 3/4" Square Drive Ratchet Head
160-6389: 3/4" Square Drive Ratchet Head

Cat® 3/4" Square Drive Ratchet Head with Chrome Finished

Brand: Cat

fallback-image
160-6389: 3/4" Square Drive Ratchet Head

Cat® 3/4" Square Drive Ratchet Head with Chrome Finished

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 160-6389

Units of Measure

USMetric
Overall Length (mm): 150.9
Overall Width (mm): 63
Overall Depth (mm): 31.2
Size (in): 3/4 Square
Overall Length (in): 5.94
Overall Width (in): 2.48
Overall Depth (in): 1.23
Material Description: Steel
Part Footnote: 160-6390 Repair Kit
Head Depth (mm): 31.2
Head Depth (in): 1.2
Smallest Working Arc (Degrees): 11.2
Head Width (mm): 63.0
Head Width (in): 2.48
Head Length (in): 5.94
Head Length (mm): 150.9
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert