Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims161-1091: Cabin Liner Post Plastic Cover
HomeCabsCab InteriorCab Dash & Trims161-1091: Cabin Liner Post Plastic Cover
161-1091: Cabin Liner Post Plastic Cover

Cat® Operator Cabin Liner Right Hand Post Plastic Cover

Brand: Cat

Product Images
161-1091: Cabin Liner Post Plastic Cover
161-1091: Cabin Liner Post Plastic Cover
161-1091: Cabin Liner Post Plastic Cover
161-1091: Cabin Liner Post Plastic Cover
161-1091: Cabin Liner Post Plastic Cover

Cat® Operator Cabin Liner Right Hand Post Plastic Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-1091

Units of Measure

USMetric
Overall Width (in): 3.7
Overall Height (in): 3.1
Material: Chloroprene (CR) Adhesive,Acoustical Insulation,Acrylonitrile Butadiene Styrene (ABS) Plastic
Overall Length (in): 31.89
Overall Width (mm): 94.0
Overall Height (mm): 78.4
Overall Length (mm): 810.0
View More
Compatible Models for part number 161-1091

TRACK-TYPE TRACTOR

D7R D6R D6T D6R II D6T XW D6T LGP D8R D8R II D7R XR D7R II D6R III D6T XL D7R LGP

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced