Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims161-1092: 6mm Thick Plastic Post Cover
HomeCabsCab InteriorCab Dash & Trims161-1092: 6mm Thick Plastic Post Cover
161-1092: 6mm Thick Plastic Post Cover

Cat® 6mm Thick Plastic Left Hand Side Post Cover in Operator Cabin

Brand: Cat

Product Images
161-1092: 6mm Thick Plastic Post Cover
161-1092: 6mm Thick Plastic Post Cover
161-1092: 6mm Thick Plastic Post Cover
161-1092: 6mm Thick Plastic Post Cover
161-1092: 6mm Thick Plastic Post Cover

Cat® 6mm Thick Plastic Left Hand Side Post Cover in Operator Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-1092

Units of Measure

USMetric
Overall Width (in): 3.7
Overall Height (in): 3.2
Material: Chloroprene (CR) Adhesive,Acrylonitrile Butadiene Styrene (ABS) Plastic,Acoustical Insulation
Overall Length (in): 31.89
Overall Width (mm): 94.0
Overall Height (mm): 81.3
Overall Length (mm): 810.0
View More
Compatible Models for part number 161-1092

TRACK-TYPE TRACTOR

D7R D6R D6T D6R II D6T XW D6T LGP D8R D8R II D7R XR D7R II D6R III D6T XL D7R LGP

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced