161-1705: Pressure Sensor
+ / - Hover over image to Zoom
Other Views

    161-1705: Pressure Sensor

    Part Number: 161-1705
    Brand: Cat
    Retrieving Price.....

    Cat® Low Pressure Sensor

    Description:
    Cat low pressure sensors use capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.

    Attributes:
    • Small form factor
    • Easy installation
    • Available with integral connector or various harness lengths

    Applications:
    • Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc.
    • Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Pin Count: 3-pin
    • Sensor Type: Pressure
    pipelayer
    572R II

    wheel tractor-scraper
    637D, 637E, 637G, 627G

    engine - generator set
    3516B, 3516C, 3406E, C9, 3512B, 3456, 3508, PP3516 3508B, 3512C, PM3516

    underground articulated truck
    AD55

    forest products
    1190, 552 2 584, 551, TK711, TK732, 511, 2491, TK722, 1090, 1290T, 521, 2390, 522, 541, TK721, 1190T, TK1051, 584HD, 2590, 541 2 552, 2391, TK741, 2290, 532, TK751, 573, TK752

    wheel-type skidder
    525C, 535C, 545C

    expanded mining products
    MD5075

    off-highway truck
    793D

    cold planer
    PM-102

    track-type tractor
    D6R II D6T, D7R XR D7R II D7R, D6R III D7R LGP D6R LGP D6R, D6R XL D6R STD

    engine - machine
    C-9, C-12, C9, C7, CPT372 3406E, G3516, G3508, C-10, 3612, SUF557 G3512, SBF214 3456

    petroleum products
    C9, C7, C18, 3512C, TH31-C9I TH31-E61 3516C, TH31-C9P CX31-P600 CX31-C9I

    track-type loader
    973C, 973D

    3500
    3516B

    motor grader
    160K, 140G, 160M, 12H, 14H, 160H, 143H, 140K 2 12K, 16H, 140M, 140H, 140K, 163H, 120K

    wheel-type loader
    966G II 966F II 993K, 972G II 962H, 950H, 966D, 966F, 966E

    engine - industrial
    C-9, C-12, C9, C7, CPT372 3406E, G3516, G3508, C-10, 3612, SUF557 G3512, SBF214 3456

    articulated dump truck
    725, 730

    motor graders
    120K

    engine - truck
    3126E, C-18, C18, C16 C-12, C7, 3126B, C-15, C9, C-10, C-9, C-16, C15

    challenger
    MTC755, MT845, MT855, MTC865, MTC765, MTC745, MTC855, MT735, MT865, MT745, MTC845, MT755, MTC735, MT835, MT765, MTC835

    asphalt paver
    AP-1055D, BG-2455D, BG-260D, AP-755, AP-1000D

    generator
    SR4

    integrated toolcarrier
    IT62H

    wheeled excavator
    M330D

    wheel dozer
    814F II 814F

    excavator
    329D L 336D L 330C L 324D L 336D LN 324D FM LL 330D L 330C, 329D, 328D LCR 324D FM 330D FM 325D L 390D L 330C FM M325D L MH 324D, 325D FM 324D LN 336D

    earthmoving compactor
    816F, 815F II 816F II 815F, 815B