161-4113: PUMP GP-EO 1
+ / - Hover over image to Zoom
Other Views

    161-4113: PUMP GP-EO 1

    Part Number: 161-4113
    Brand: Cat
    Retrieving Price.....

    Oil Pump

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Oil pumps circulate engine oil to the crankshaft and connecting rod bearings, camshaft, valve mechanism components, and accessory drive gears

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Oil Pump
    UNITS:
    • US
    • Metric
    • Height (mm): 177.8
    • Length (mm): 363.22
    • Width (mm): 236.22
    rrss
    RM500B, RM-350B, RM-500

    com
    836K, 825H, 825K, 826G II 826H, 826C, 825C, 836G, 836H, 826G, 825G II 826K, 825G

    wheel tractor scrapers
    627G

    cold
    PM-200, PM620, PM622, PM-465, PM825, PM820, PM822, PR-450C, PM-201

    est
    C18

    emp
    MD6290, 6015, 6015 FS 6018

    uat
    AD55, AD30, AD45B

    lhd
    R2900G, R3000H, R2900

    teng
    C-18, C15, C16 C-15, C18

    pipe
    587T, PL83, PL87, 583T, 587R

    wtl
    988K, 986K, 980G II 980G, 988H, 980H, 988K XE 988 XE 988G

    chal
    MT835, MT845, MTC845, MT855, MTC835, MT865, MTC855, MTC865

    adt
    740B, 735, D400E II 735C, 740, 735 OEM 740 GC 735B, D350E II

    meng
    3408, C18, 3406C, C15, 3406E, 3408C, 3408B, 3406B

    petr
    C-15, C18, C15, CX38-P892 TH48-E80 CX38-P800 TH35-E81 CX31-C18I CX35-P800 CX31-P600 CX35-C18I TH35-C15I CX31-C15I

    ttt
    D8R D8N, D8T, D9T, D8R II

    ieng
    3406C, C-15, C15, 3408B, 3408C, G3408, 3406B, C18, 3406E, 3456, CG137-08 C-16, 3408, SG137-08

    epg2
    SR4, XQP500

    wts
    631E, 623E, 633E II 621F, 623G, 637K, 637E, 621G, 621E, 657G, 631K, 631D, 631G, 633D, 627F, 657E, 627G, 637D, 623F, 627E, 637G, 623B, 657B, 621B, 651B

    wtt
    824C, 824H, 834K, 834B, 834H, 834G, 824K, 824G, 824G II

    mg
    24M

    wheel loaders
    986H

    oht
    772G OEM 772G, 770G, 770G OEM 770, 772

    epg
    3408B, C18, 3406C, C15, PM3456 C15 I6