Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body Fabrications161-9645: Striker Assembly
HomeStructures & Other Systems ComponentsLight Frame & Body Fabrications161-9645: Striker Assembly
161-9645: Striker Assembly

Cat® Striker Assembly

Brand: Cat

Product Images
161-9645: Striker Assembly
161-9645: Striker Assembly
161-9645: Striker Assembly
161-9645: Striker Assembly
161-9645: Striker Assembly

Cat® Striker Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-9645

Units of Measure

USMetric
Length (mm): 120.0
Width (mm): 30.0
Height (mm): 58.0
Length (in): 4.72
Width (in): 1.18
Height (in): 2.28
Material: Structural Steel,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 161-9645

INTEGRATED TOOLCARRIER

IT38G II IT14G2 IT38H IT38G IT14G IT28G

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

928H 938G 928G 928HZ 938H 924H 924G 930G 930H 938G II 924GZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced