Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals161-9836: 169.70mm Outer Diameter D-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals161-9836: 169.70mm Outer Diameter D-Ring Seal
161-9836: 169.70mm Outer Diameter D-Ring Seal

Cat® D-Ring Seal for parking service brake provides a secure sealing for the parking service brake system

Brand: Cat

Product Images
161-9836: 169.70mm Outer Diameter D-Ring Seal
161-9836: 169.70mm Outer Diameter D-Ring Seal
161-9836: 169.70mm Outer Diameter D-Ring Seal
161-9836: 169.70mm Outer Diameter D-Ring Seal
161-9836: 169.70mm Outer Diameter D-Ring Seal

Cat® D-Ring Seal for parking service brake provides a secure sealing for the parking service brake system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-9836

Units of Measure

USMetric
Color: Black
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Inside Diameter
Cross Section Height (in): 0.21
Cross Section Height (mm): 5.33
Cross Section Width (in): 0.139
Cross Section Width (mm): 3.53
Hardness (Shore A): 90.0
Inside Diameter (in): 6.261
Inside Diameter (mm): 159.04
Material: HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: HNBR Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 6.681
Outside Diameter (mm): 169.7
View More
Compatible Models for part number 161-9836

LOAD HAUL DUMP

R1700G R1700 XE R1700

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced