Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6D-0692: 367.89mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-Ring
6D-0692: 367.89mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-0692

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 367.89
Inside Diameter (in): 14.484
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 6D-0692

UNDERGROUND ART TRUCK

AD55B AD60 AD55 AD63

UNDERCARRIAGE

OEMS

LOAD HAUL DUMP

R1700G R1700 R2900 R3000H R1700 II R2900G R1700 XE

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 777 777G 777E

MOTOR GRADER

120G 120K 160 140K 140G 16H 16G 130G 140K 2 140 14H 14G 12G 12K 120 160K 160G 16H NA 14H NA 120K 2

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D9 D2 D1 D3 D4K LGP D4K2 LGP D9T D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

320C L 320-A L 325-A FM L 325B L 320-A S 320D LN 320-A N MH3295 315D L 325-A 320D2 322B LN 323F 323D 390D 318B N 322N 390F 320D L 325 LN 322-A LN 322B 390D L 319D LN 3101 323D LN 385C FS 321C 321B 320E L 548 320D2 GC 325B LN 385C L 320D2 FM 320D GC 319D L 323D2 L 558 325 L 320D LRR 315C 323F OEM 320F L 323E LN 320B LU 320D FM OTHER 320B LL 322-A 320 GX 325B 322-A L 322-A N 320 GC 320E RR 325F 318E L 322B L 325-A LN 320E LRR 325F LCR 323F LN 319D 320C FM 319C 318F L 320 323 318C 325-A L 322 LN 318B 320D RR 320-A 323D L 322 L 323D2 385B 385C 323 GX 320N 320B 320C 320D 320E 365C L 395 323E L 385C L MH 321D LCR 320B FM LL 320E LN 320B S 320B N 320B L 365B II 320D2 L 390F L 323F L 320 L 365C 320B U

MOBILE HYD POWER UNIT

385C 390F 385C L

RIPPER SCARIFIER

12G 140G 16G 130G

RECLAIMER MIXER

RM-300

HEX BASED SPL SOLUTION

320E

TRACK LOADER

943

SOIL COMPACTOR

825 825H 825G 825K 825G II

WHEEL DOZER

834 844 834G 834H 834K 824H 824G 824C 824K 824 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826G 826H 826K

WHEEL LOADER

988 XE 986 980 988GC 980GC 986H 988 986K 990 993 980G II 980XE 988K XE 988G 988H 988K 980 XE 980K HLG 990K 990H 993K 992D 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 990 II

TRUCK

770G 772G 69D 772G OEM 777C 777D 777G 777F 769 772 770 769B 770G OEM 769D 769C

QUARRY TRUCK

777E 771D 771C 772G 770G

TRACTOR

776D 768C 768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced