Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home161-9918: Retainer-Bearing
Home161-9918: Retainer-Bearing
161-9918: Retainer-Bearing

Cat® Bearing Retainer

Brand: Cat

Product Images
161-9918: Retainer-Bearing
161-9918: Retainer-Bearing
161-9918: Retainer-Bearing
161-9918: Retainer-Bearing
161-9918: Retainer-Bearing

Cat® Bearing Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-9918
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 161-9918

SOIL COMPACTOR

825G II 825H 825G 825K 825

LOAD HAUL DUMP

R1700 XE R1700 R1700G

WHEEL DOZER

824G II 824 824H 824G 824K

LANDFILL COMPACTOR

826H 826K 826 826G 826G II

WHEEL LOADER

980H 980G 980K 980K HLG 980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced