Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring

Cat® O-Ring Seal for the drive shaft ensures a secure and leak-free seal, preventing lubricant and contaminants from escaping and protecting the drive shaft

Brand: Cat

Product Images
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring
5P-8432: 6.99 x 61.6mm 75A NBR O-Ring

Cat® O-Ring Seal for the drive shaft ensures a secure and leak-free seal, preventing lubricant and contaminants from escaping and protecting the drive shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8432

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 61.6
Inside Diameter (in): 2.425
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 5P-8432

MARINE ENGINE

D349

INDUSTRIAL ENGINE

D349

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

LOAD HAUL DUMP

R1700 R1700G R1700 XE R1700 II

WHEEL DOZER

824G II 824 824H 824G 824C 824K

LANDFILL COMPACTOR

826H 826K 826 826C 826G 826G II

WHEEL LOADER

980K HLG 980G II 980C 980F 980H 980G 980K 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced