Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers162-2000: Sealing Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers162-2000: Sealing Washer
162-2000: Sealing Washer

Sealing Washer

Brand: Cat

Product Images
162-2000: Sealing Washer
162-2000: Sealing Washer
162-2000: Sealing Washer
162-2000: Sealing Washer
162-2000: Sealing Washer

Sealing Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 162-2000

Units of Measure

USMetric
Outside Diameter (mm): 99,999.99
Washer Type: Flat
Inside Diameter (mm): 13.82
Thickness (in): 3,937.008
Thickness (mm): 99,999.99
Outer Diameter (mm): 20.7
Outer Diameter (in): 0.814
Material: Soft Steel
Fits Bolt Sizes (mm): M12
Fits Bolt Sizes (in): 1/2-13
Inside Diameter (in): 0.544
Outside Diameter (in): 3,937.008
View More
Compatible Models for part number 162-2000

FORWARDER

574B 564

ASPHALT PAVER

AP-655C BG-2255C BB-760 AP-600

WHEELED EXCAVATOR

M322C M316C M318C M318C MH

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550B 560B

INDUSTRIAL ENGINE

C6.6 3056E

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E CP-563E CS-583E CP-573E CP-323C CS-563E CS-573E CS-323C

WHEEL LOADER

924GZ 928G 924G 930G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced