Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins162-4305: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
162-4305: Track Pin
162-4305: Track Pin

Cat® Track Pin 33.5mm Outside Diameter, 178mm long

Brand: Cat

Product Images
162-4305: Track Pin
162-4305: Track Pin
162-4305: Track Pin
162-4305: Track Pin
162-4305: Track Pin

Cat® Track Pin 33.5mm Outside Diameter, 178mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Overall Length (in)
Hole Depth (in)
Pin Outside Diameter (in)
Description
162-4305
This part:
162-4305: Track Pin
Overall Length (in)

7.008

Hole Depth (in)

0

Pin Outside Diameter (in)

1.319

Description

Cat® Track Pin 33.5mm Outside Diameter, 178mm long

591-5649
This part:
591-5649: Track Pin
Diameter (in)

1.32

Length (in)

7.0

Overall Length (in)

7.008

Description

Cat® Track Pin 33.5mm Outside Diameter, 178mm long

099-0653
This part:
099-0653: Track Pin
Overall Length (in)

6.969

Hole Depth (in)

0

Pin Outside Diameter (in)

1.313

Description

Cat® Track Pin 33.36mm Outside Diameter, Master, Head Option, 177mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert