Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components163-1385: 11/16-16 X 11/16-16 Hex Head 90 Degrees Elbow Union Adapter
HomeHydraulicsOther Hydraulic Components163-1385: 11/16-16 X 11/16-16 Hex Head 90 Degrees Elbow Union Adapter
163-1385: 11/16-16 X 11/16-16 Hex Head 90 Degrees Elbow Union Adapter

Fluid Carrying Elbow Adapter (ORFS)(Orificed)

Brand: Cat

Product Images
163-1385: 11/16-16 X 11/16-16 Hex Head 90 Degrees Elbow Union Adapter
163-1385: 11/16-16 X 11/16-16 Hex Head 90 Degrees Elbow Union Adapter

Fluid Carrying Elbow Adapter (ORFS)(Orificed)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 163-1385
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Connector Type: -6 ORFS
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Thread: 11/16-16 (2X)
Material: Carbon Steel
View More
Compatible Models for part number 163-1385

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 257B 297D 297C 287C2 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 259B3 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

MINI HYD EXCAVATOR

304.5E2

SKID STEER LOADER

242B3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 270XE 272D3 XE 272D3 272D2 226D3 246B 246D 246C 236 232 250 236B3 232B 232D 272C 272D 248 246 242 262 260 248B 236B 236D 252 270 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 262C2

BUCKET

BUCKET

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

904H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced