Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components6V-8715: 38.50mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components6V-8715: 38.50mm Long Straight Adapter
Related parts
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Check Price
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 7/8-14" STOR Connector End

Check Price
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Cat®Stor O Ring Seal (SAE 7/8-14) (Pump Group,Brake, Line Group)

Check Price
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced