Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws163-3274: M5X0.8 Threaded Self Locking Machine Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
163-3274: M5X0.8 Threaded Self Locking Machine Screw
163-3274: M5X0.8 Threaded Self Locking Machine Screw

Cat® Steel Hexagonal Head Machine Screw

Brand: Cat

Product Images
163-3274: M5X0.8 Threaded Self Locking Machine Screw
163-3274: M5X0.8 Threaded Self Locking Machine Screw
163-3274: M5X0.8 Threaded Self Locking Machine Screw
163-3274: M5X0.8 Threaded Self Locking Machine Screw
163-3274: M5X0.8 Threaded Self Locking Machine Screw

Cat® Steel Hexagonal Head Machine Screw

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-3274
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 163-3274
Material Description: manufacturer�s standard carbon steel, requiring good weldability and 140 MPa minimum yield
Locking Feature: pre-applied non-metallic prevailing torque, locking elements for external and internal threads of fasteners
Head Height (mm): 4.43
Hole Thread Pitch: 0.8
Material: Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Head Type: Hex Washer Head
Overall Length (mm): 25.0
Thread Size (mm): M5
Grip Length (mm): 1.6
View More
Compatible Models for part number 163-3274

GENERATOR

XQ330

GENERATOR SET

XQ330

ARTICULATED TRUCK

740 745C 735C 725C 735B 725 730C2 730 740C 730C 735 OEM 740B 725C2 735

FORESTRY PRODUCTS

548 568 538 558

TRUCK

772 770

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

VIBRATORY COMPACTOR

CB-564D CB-534D

TELEHANDLER

TH330B TH560B TH340B TH350B TH580B TH360B TH355B TH220B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced