163-4565: O-Ring
+ / - Hover over image to Zoom
Other Views

    163-4565: O-Ring

    Part Number: 163-4565
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.06
    • Cross Section Diameter (mm): 1.6
    • Dash Size (in): 902
    • Inside Diameter (in): 0.24
    • Inside Diameter (mm): 6
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 6.07
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    wheel tractor-scraper
    657G

    wheel tractor scrapers
    657G

    engine - generator set
    C18, C15

    wheel-type loader
    980H

    engine - industrial
    3508, C-15, C15

    track type tractors
    D9T

    compactors
    825H

    off-highway truck
    793D

    engine - truck
    C-15, C-9, C15, C7, C16 C9, C11, C-16, C-18

    generator
    XQP500

    15 to 18 liter
    C-16, C15, C18

    wheeled excavator
    M316C, M322C, M318C MH M313C, M318D MH M318C, M322D, M322D MH M315D2, M313D, M317D2

    petroleum products
    CX31-C15I CX31-P600 TH31-E61 C-15, TH31-C9T TH35-C15I TH35-E81

    wheel loaders
    980H

    wheel dozers
    824H

    stabilizers/reclaimers
    RM500B

    wheel excavators
    M316D, M315D, M318D, M315D2, M322D, M313C, M313D, M318DMH, M322DMH

    earthmoving compactor
    826H