Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs163-5455: Fast Fill Fuel Inlet Valve
HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs163-5455: Fast Fill Fuel Inlet Valve
163-5455: Fast Fill Fuel Inlet Valve

Cat® Aluminum Die Casting Inlet Valve for Fuel Tank

Brand: Cat

Product Images
163-5455: Fast Fill Fuel Inlet Valve
163-5455: Fast Fill Fuel Inlet Valve

Cat® Aluminum Die Casting Inlet Valve for Fuel Tank

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 163-5455

Units of Measure

USMetric
Width (mm): 165.1
Height (mm): 127.0
Length (in): 6.5
Material: Alloy Aluminum
Height (in): 5.0
Length (mm): 165.1
View More
Compatible Models for part number 163-5455

TRACK-TYPE TRACTOR

D9T D9R D8R II D11R D6R III D8T D6T D8R D10R D10T

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

631G 623G 657G 621G 627G 637G

TRUCK

773E 772 775F 770 773F 769D 777D 775E 777F

QUARRY TRUCK

771D

TRACTOR

776D

MOTOR GRADER

24M 163H 143H 160H 140H 14H 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced