Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals164-1314: Cabin Window Glass Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
164-1314: Cabin Window Glass Bulk Seal
164-1314: Cabin Window Glass Bulk Seal

Cat® Cabin Window Glass Bulk Seal holds the window glass firmly in place and prevents dust, moisture, and vibration from entering the cabin

Brand: Cat

Custom Length
Product Images
164-1314: Cabin Window Glass Bulk Seal
164-1314: Cabin Window Glass Bulk Seal
164-1314: Cabin Window Glass Bulk Seal
164-1314: Cabin Window Glass Bulk Seal
164-1314: Cabin Window Glass Bulk Seal

Cat® Cabin Window Glass Bulk Seal holds the window glass firmly in place and prevents dust, moisture, and vibration from entering the cabin

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 164-1314
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 164-1314

Units of Measure

USMetric
Bulk Unit of Measure: CM
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 8.98
Material: EPDM - Expanded Rubber,Carbon Steel
Overall Width (mm): 108.0
Overall Height (mm): 228.0
Design Type: Rectangular with Side Bulb
View More
Compatible Models for part number 164-1314

BACKHOE LOADER

414E 424D 446D 416E 424B 416F 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 428D 416D 428E 438D 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced