Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps164-4227: 26.98mm Minimum Internal Diameter Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps164-4227: 26.98mm Minimum Internal Diameter Loop Clip
164-4227: 26.98mm Minimum Internal Diameter Loop Clip

Cat® Loop Clip

Brand: Cat

Product Images
164-4227: 26.98mm Minimum Internal Diameter Loop Clip
164-4227: 26.98mm Minimum Internal Diameter Loop Clip
164-4227: 26.98mm Minimum Internal Diameter Loop Clip
164-4227: 26.98mm Minimum Internal Diameter Loop Clip
164-4227: 26.98mm Minimum Internal Diameter Loop Clip

Cat® Loop Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-4227

Units of Measure

USMetric
Material Description: Steel clip with rubber cushion
Width (mm): 25.4
Material: Carbon Steel
Inside Diameter (mm): 26.98
Inside Diameter (in): 1.06
Width (in): 1.0
View More
Compatible Models for part number 164-4227

UNDERGROUND ART TRUCK

AD60

GENERATOR SET

C2.2 3516C GEN C4.4 DG80 DG60

POWER MODULE

XQC1600

INTEGRATED TOOLCARRIER

IT62G II

WHEEL HARVESTER

550B 560B

ENGINE

C175-20

SOIL COMPACTOR

825 825K 815K 815

LOAD HAUL DUMP

R2900 XE

BACKHOE LOADER

420XE 415 416 428 420 434 430 432 444 440 450

WHEEL DOZER

834 844 834K 854 824K 814K 854K 814 824 844H

OFF HIGHWAY TRUCK

777G 785D

LANDFILL COMPACTOR

826 836H 836G 826K

MOTOR GRADER

12M 24 120M 140M 150 14M 140

ROTARY CUTTER

RC20

WHEEL LOADER

972H 972K 988 XE 972M 972L 814K 950G II 988 950H 990H 990 993 972M XE 993K 966M XE 988K XE 988K 962G II 992K 990 II 966H 930G 966L 930H 966M 994H

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6R III D8 D8T D10 D6R XL D6R II D6R D6R LGP D7E LGP D7E

WHEEL SKIDDER

535C 545C 525C

ROTARY DRILL

MD6310 MD6200

MINI HYD EXCAVATOR

306 305.5

WHEEL SCRAPER

657G

TRUCK

793F CMD 797 793F OEM 793D 793C 793F 795F AC 789C 789D 777G 777F 793F AC 793F XQ 785G 797F 785C 785D

TRACTOR

784C

VIBRATORY COMPACTOR

CB-64 CB-54

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced