Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve

Cat® 57.15mm Outside Diameter Cab Mounting Sleeve in Operator Station

Brand: Cat

Product Images
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve
164-4411: 57.15mm Outside Diameter Cab Mounting Sleeve

Cat® 57.15mm Outside Diameter Cab Mounting Sleeve in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-4411

Units of Measure

USMetric
Length (in): 7.9
Material: Alloy Zinc,Carbon Steel
Sleeve Length (mm): 199.3
Inside Diameter (mm): 38.1
Inside Diameter (in): 1.5
Height (in): 2.2
Outside Diameter (in): 2.25
Outside Diameter (mm): 57.2
Width (mm): 57.15
Height (mm): 57.15
Mount Type: Sleeve
Sleeve Length (in): 7.85
Length (mm): 200.66
View More
Compatible Models for part number 164-4411

TRUCK

793D 793C 789C 789D

OFF HIGHWAY TRUCK

793 793D 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced