Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings164-5165: SEAL
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings164-5165: SEAL
164-5165: SEAL

Seal

Brand: Cat

Product Images
164-5165: SEAL

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-5165

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 139.4
Inside Diameter (in): 5.488
Material: Rubber
View More
Compatible Models for part number 164-5165

FORESTRY PRODUCTS

548

EXCAVATOR

352 349 335 325 333 336 GC 328D LCR 335F LCR 321D LCR FM548 321C 335F 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced