Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-2141: BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-2141: BOLT
165-2141: BOLT

Brand: Cat

Product Images
165-2141: BOLT
165-2141: BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-2141

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.256
Grip Length (mm): 6.5
Thread: Coarse
Thread Size (in - TPI) (in): M8-1.25
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Locking Feature: Captive Lockwasher
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 165-2141

MULTI TERRAIN LOADER

257B 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

GENERATOR SET

C2.2DE18E3 C2.2 XQ20T4F C1.1DE9.5 C1.1 C1.5

POWER MODULE

XQ35

ENGINE

C2.2 C1.1 C1.7 C0.5 CO.7

COMPACT WHEEL LOADER

903 902 901

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

304 303.5 305 302.5 305.5 CR 304CR 304.5 303.5CR 305 CR

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

SKID STEER LOADER

226B 216B 216 242B 228 226 232 232B 242

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 3013 3014 C2.2 3003 3011C C0.5 C0.7 C1.7 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB1.8 CB1.7 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D CB-34 XW CC4.0 CB-214E CB-335E CB-32 CB-34 CB-335D CB-214D CB-24 CB-22 CB-14 CB4.0 CB4.4 CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced