Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-2144: BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-2144: BOLT
165-2144: BOLT

Brand: Cat

Product Images
165-2144: BOLT
165-2144: BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-2144

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Head
Grip Length (in): 0.148
Grip Length (mm): 3.75
Thread: Coarse
Thread Size (in - TPI) (in): M8-1.25
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc,Corrosion Preventative Fluid
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M8
Thread Size (dia x pitch) (mm): M8x1.25
View More
Compatible Models for part number 165-2144

INDUSTRIAL ENGINE

3013 3024 3014 C2.2 C1.5

VIBRATORY COMPACTOR

CB-334D CB-335D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced