Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings165-5824: 165.25mm ID Continuous Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
165-5824: 165.25mm ID Continuous Backup Ring
165-5824: 165.25mm ID Continuous Backup Ring

Cat® 165.25mm Internal Diameter Continuous Backup Ring ensures top seal support no gaps, no extrusion handles heat, pressure and dynamic motion reliably.

Brand: Cat

Product Images
165-5824: 165.25mm ID Continuous Backup Ring
165-5824: 165.25mm ID Continuous Backup Ring

Cat® 165.25mm Internal Diameter Continuous Backup Ring ensures top seal support no gaps, no extrusion handles heat, pressure and dynamic motion reliably.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-5824
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 165-5824

Units of Measure

USMetric
Cross Section Width (in): 0.08
Cross Section Width (mm): 2.0
Cross Section Height (mm): 2.2
Inside Diameter (mm): 165.2
Inside Diameter (in): 6.51
Cross Section Height (in): 0.09
View More
Compatible Models for part number 165-5824

GENERATOR SET

3508

EXCAVATOR

312D2 312D2 GC 311D LRR 312D2 L 312D L 312C L 312E L 315F LCR 313D2 314D LCR 314E CR 312E 312F 314C 312C 312D 314E LCR 313F L 313F LGC 311F LRR 314D CR 314F CR 312F GC 313F 313D2 GC 313D 311C

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert