Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups165-6673: Turbocharger V Band Clamp
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups165-6673: Turbocharger V Band Clamp
165-6673: Turbocharger V Band Clamp

Cat® Turbocharger V-Band Clamp securely connects and seals the turbocharger components, ensuring tight coupling under high temperature and pressure conditions

Brand: Cat

Product Images
165-6673: Turbocharger V Band Clamp
165-6673: Turbocharger V Band Clamp

Cat® Turbocharger V-Band Clamp securely connects and seals the turbocharger components, ensuring tight coupling under high temperature and pressure conditions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-6673

Units of Measure

USMetric
Weight (kg): 1.81
Weight (lb): 3.99
Width (mm): 383.5
Height (mm): 58.4
Length (in): 15.3
Length (mm): 388.6
Height (in): 2.3
View More
Compatible Models for part number 165-6673

GEN SET ENGINE

G3520B

GENERATOR SET

3516C GEN G3516C G3516E G3520C G3512E G3520B G3520E 3516E

MARINE AUXILIARY

3516B

POWER MODULE

XQC1600 PMG3516

MARINE ENGINE

3512C 3516 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B

TRUCK

793B 793C

LOCOMOTIVE ENGINE

3516B

GAS ENGINE

G3512 G3520B G3512B G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced