Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals165-9296: Hydraulic Cylinder Lip Type Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
165-9296: Hydraulic Cylinder Lip Type Seal
165-9296: Hydraulic Cylinder Lip Type Seal

Cat® Hydraulic Cylinder Lip Type Seal prevents fluid escape by forming a sealing edge between the cylinder components during operation

Brand: Cat

Product Images
165-9296: Hydraulic Cylinder Lip Type Seal
165-9296: Hydraulic Cylinder Lip Type Seal
165-9296: Hydraulic Cylinder Lip Type Seal
165-9296: Hydraulic Cylinder Lip Type Seal
165-9296: Hydraulic Cylinder Lip Type Seal

Cat® Hydraulic Cylinder Lip Type Seal prevents fluid escape by forming a sealing edge between the cylinder components during operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-9296
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 165-9296

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 170.26
Outside Diameter - B (in): 0.51
Material: URE,Urethane Rubber
Outside Diameter - B (mm): 13.00
Inside Diameter (mm): 150.00
Seal Shape: Type B - Double Lip Wiper
Width - A (+/- 0.02inch) (in): 6.70
Inside Diameter (in): 5.91
View More
Compatible Models for part number 165-9296

FRONT SHOVEL

5090B 5080 385C

EXCAVATOR

375-A 390D 390D L 365C L 390F 390F L 375-A L 385C FS 385C L 365B II 385C L MH 365C 385B 385C 365B

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert