Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings166-0345: O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings166-0345: O-Ring
166-0345: O-Ring

O-Ring

Brand: Cat

Product Images
166-0345: O-Ring
166-0345: O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-0345

Units of Measure

USMetric
Cross Section Diameter (mm): 2.74
Outside Diameter (mm): 29.32
Cross Section Diameter (in): 0.108
Inside Diameter (mm): 23.84
Outside Diameter (in): 1.15
Inside Diameter (in): 0.939
Hardness (Shore A): 70.0
Material: NBR - Nitrile,NBR (70),NBR (Nitrile butadiene)
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Color Notes: Actual o-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: Nbr (nitrile Butadiene)
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Not Compatible With: Acetone; Automotive and aircraft brake fluids; Chlorinated hydrocarbons; High levels of ozone; Ketones; Nitro hydrocarbons; Phosphate ester fluids; Strong acids; UV light
Material Hardness: 70a
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Temperature (°C): -40 - 100
Temperature (°F): -40 - 212
Seal Inside Diameter (mm): 23.84
View More
Compatible Models for part number 166-0345

CHALLENGER

35 45 55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced